[Quenched] Clamp Bolt EA948E-24

[Quenched] Clamp Bolt EA948E-24
【Product Specifications】
・Material-Steel (SCM435)
・Hardness-HRC33 to 39
・A…50
・C…37
・D…13
・G…M8 x 1.25

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948E-24

Part Number
EA948E-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.68 €

1 9 Days

Loading...

  1. 1

This page is [Quenched] Clamp Bolt EA948E-24, part number EA948E-24.
You can find the detail information about specifications and dimensions on part number EA948E-24.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360