[Quenched] Clamp Bolt EA948E-33

[Quenched] Clamp Bolt EA948E-33
【Product Specifications】
・Material-Steel (SCM435)
・Hardness-HRC33 to 39
・A…140
・C…120
・D…19
・G…M12 x 1.75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948E-33

Part Number
EA948E-33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.71 €

1 9 Days

Loading...

  1. 1

This page is [Quenched] Clamp Bolt EA948E-33, part number EA948E-33.
You can find the detail information about specifications and dimensions on part number EA948E-33.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360