Spacer Washer EA949RL-32

Spacer Washer EA949RL-32
【Product Specifications】
・Material-Steel (S45C)
・Hardness-HRC39 to 45
・A…5
・B…35
・C…8.4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949RL-32

Part Number
EA949RL-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.26 €

1 6 Days

Loading...

  1. 1

This page is Spacer Washer EA949RL-32, part number EA949RL-32.
You can find the detail information about specifications and dimensions on part number EA949RL-32.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360