[Steel] Tool Cabinet EA956A-13

[Steel] Tool Cabinet EA956A-13
  • Volume Discount
【Product Specifications】
・Dim.-508(W) x 232(D) x 302(H)mm
・Weight-9.2kg
・Drawer-435 x 195 x 40(H)mm x 3-tier
・The drawers use double rails of roller bearing type.The smooth opening and closing make it suitable for storing heavy objects.
・Closing the cover automatically locks the drawers. With anti-pop-out lock function.
・With 2 keys and 4 mats
・Withstand load-Rack: 30kgDrawer (1 tier): 25kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA956A-13

Part Number
EA956A-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

246.90 €

1 Available 7 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360