Resin on-Vehicle Case EA960AB-6

Resin on-Vehicle Case EA960AB-6
  • Volume Discount
【Product Specifications】
・Material-Polypropylene
・With anti-theft keyhole for locking with a commercially available padlock
・With partition and drain plug
・-7 is equipped with an inner tray and a belt for securing on a car body
・Withstand load-60kg
・Dim. (mm)…850x 450 x 390(H)
・Weight…5.1kg
・Capacity…85L
・Compatible model…Station wagon

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA960AB-6

Part Number
EA960AB-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

172.36 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360