Large Tool Box EA960AC-2

Large Tool Box EA960AC-2
  • Volume Discount
【Product Specifications】
・Material-Highly shock-resistant polyethylene
・Chemical-, oil-, and salt-water-resistant
・Complete rain-proof type
・The box can be locked with a commercially available padlock.
・Size(mm)…Out Dim.:925(W) x 615(D) x 530(H)Inside Dim.:830(W) x 510(D) x 430(H)
・Weight(kg)…15.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA960AC-2

Part Number
EA960AC-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

455.58 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360