Aluminum Alloy on-Vehicle Case EA960B-12

Aluminum Alloy on-Vehicle Case EA960B-12
  • Volume Discount
【Product Specifications】
・Material-Aluminum
・Size-1360x527x470(H)mm
・Weight-13kg
・Padlock attachment dia.-dia.12mm
・Equipped with support to fix lid in opened condition
・Equipped with carrying handles on the sides.
・Metal fittings for fixing to a truck or columns are attached to the back side.
・Equipped with handles and one-touch locking fixtures for convenience of opening and closing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA960B-12

Part Number
EA960B-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

593.06 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360