PTFE Tape 19mm x 10m Thickness 0.13mm

PTFE Tape 19mm x 10m Thickness 0.13mm
【Product Specifications】
・Model number: AFT1319
・Size (mm): 19mm x 10m
・Depth (mm): 0.13
・Material: Base material/PTFE (poly tetrafluoroethylene) film, Adhesive/silicon
・Allowable temperature limit: 200℃
・Adhesive power: 2.5N/10mm
・Tensile strength: 40N/10mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3-6609-02

Part Number
3-6609-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.62 €

5 6 Days

Loading...

  1. 1

This page is PTFE Tape 19mm x 10m Thickness 0.13mm, part number 3-6609-02.
You can find the detail information about specifications and dimensions on part number 3-6609-02.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360