Tablet Hardness Tester

Tablet Hardness Tester
【Product Specifications】
・Model number: TH-1 analog type
・Size (mm): 240 x 170 x 467
・Weight (kg): 9
・Measurement range: 0 - 20kgf
・Minimum measurement numbers: 0.1kgf
・Up and down range: 70mm
・Measurement sample diameter range: φ3 - 30mm
・Set content: Body, force gauge, tablet board, tablet seat, acrylic fence, calibration platform x 1 each

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3-7111-01

Part Number
3-7111-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,899.11 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360