Dry Cutter, Diamond Saw Blade Series, Gold [Segment Cutter] GS-105

Dry Cutter, Diamond Saw Blade Series, Gold [Segment Cutter] GS-105
[Applications]
· For cutting various construction materials such as concrete, bricks, stone materials, roof tiles and tiles.
[Features]
· The tip and the substrate were instantly welded with a laser beam, making the bonding strength extremely high and ensuring safety.
· A long life and high performance cutter in which heat has only a minimal effect on the diamond abrasive grains, ensuring stable cutting performance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GS-105

Part Number
GS-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.98 €

1 11 Days

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Segment Type Application For concrete, mortar / Stone Material / Tile
Outer Diameter(mm) 105 Hole Diameter(mm) 20 Blade height(mm) 1.8

This page is Dry Cutter, Diamond Saw Blade Series, Gold [Segment Cutter] GS-105, part number GS-105.
You can find the detail information about specifications and dimensions on part number GS-105.

Tech Support