MT/JT Shank A Type (2A412)

MT/JT Shank A Type 2A412

Product Details:

Manufacturer part number: 2A412

Brand: KATO MFG

Price: 1,255.53

Delivery time: 9 Days


Technical Data:

Retainable blade diameter: M4~M12 mm

Holder Length L: 137 mm

C1: 79 mm

C2: 29 mm

H2: 27 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2A412

Part Number
2A412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
C1
(mm)
C2
(mm)
H2
(mm)
shank Mass
(g)

1,255.53 €

1 9 Days M4~M12137792927MT22510

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Chuck Type Side lock
F2(mm) 4 Supported shanks MT,JT

Tech Support