Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CAP-EDL-7
Blade diameter (D)(φ) | 7 | work material | Aluminum / Copper / Resin | Blade length (ℓ)(mm) | 24 |
---|---|---|---|---|---|
Number of flutes(sheet) | 2 | Type | Square | Coating | Non-Coated |
Shank diameter (d)(mm) | 6 | Overall Length (L)(mm) | 100 | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Blade part material | Carbide alloy | Blade diameter tolerance(mm) | 0~-0.03 | Application | The shrink fit system is recommended. |