Manufacturer part number: FX-LS-ZDS-3
Brand: OSG
Price: 83.82 €
Delivery time: 6 Days
Blade diameter (D): 3 φ
Blade length (ℓ): 8 mm
Overall Length (L): 100 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FX-LS-ZDS-3
work material | General steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Shank diameter (d)(mm) | 6 | Machining Application | Countersunk |
Torsion Angle (θ) | Weak torsion (15 to 25°) | Blade part material | Carbide alloy | Blade diameter tolerance(mm) | 0~-0.02 |
Application | The shrink fit system is recommended. |