2-Flute Long for Aluminum AL-EDL (AL-EDL-4)

2-Flute Long for Aluminum AL-EDL AL-EDL-4
  • Volume Discount

Product Details:

Manufacturer part number: AL-EDL-4

Brand: OSG

Price: 40.42

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 4 φ

Blade length (ℓ): 20 mm

Shank diameter (d): 8 mm

Overall Length (L): 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL-EDL-4

Part Number
AL-EDL-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

40.42 €

1 Available 6 Days 420860

Loading...

  1. 1

Basic information

work material Aluminum / Copper / Resin Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Torsion Angle (θ) Standard Helix (30˚ to 40˚) shank Straight
Tolerance 0~-0.03mm

Tech Support