V Coat CPM, 2-Flute, Long Shank Short for Countersinking VP-LS-ZDS (VP-LS-ZDS-8)

V Coat CPM, 2-Flute, Long Shank Short for Countersinking VP-LS-ZDS VP-LS-ZDS-8
  • Volume Discount

Product Details:

Manufacturer part number: VP-LS-ZDS-8

Brand: OSG

Price: 61.28

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 8 φ

Blade length (ℓ): 19 mm

Shank diameter (d): 8 mm

Overall Length (L): 130 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VP-LS-ZDS-8

Part Number
VP-LS-ZDS-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

61.28 €

1 Available 6 Days 8198130

Loading...

  1. 1

Basic information

work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Powder high-speed steel Torsion Angle (θ) Weak torsion (15 to 25°) shank Straight
Torsion Angle (θ) Approx. 25 ° Tolerance 0~-0.03mm Coating Details V coated

Tech Support