V Coat XPM 2-Flute Short (V-Cut Type) V-XPM-VCMS (V-XPM-VCMS-3X60)

V Coat XPM 2-Flute Short (V-Cut Type) V-XPM-VCMS V-XPM-VCMS-3X60
  • Volume Discount

Product Details:

Manufacturer part number: V-XPM-VCMS-3X60

Brand: OSG

Price: 73.00

Delivery time: 6 Days


Technical Data:

Tip angle (θ): 3X60°

Blade Length: 4.6 mm

Shank diameter (d): 6 mm

Part parallel to blade length: 2

Tip diameter: 0.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V-XPM-VCMS-3X60

Part Number
V-XPM-VCMS-3X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip angle (θ) Blade Length
(mm)
Shank diameter (d)
(mm)
Part parallel to blade length Tip diameter
(mm)
Overall Length
(mm)

73.00 €

1 Available 6 Days 3X60°4.6620.250

Loading...

  1. 1

Basic information

Single blade, two blades Single blade Peripheral Blade Y/N Available Tool Material Type Powder high-speed steel
Coating Y/N Available Coating Type Other Torsional Angle(°) Approximately 30
Number of flutes(sheet) 2 Tool Material Details High-grade Powdered High-Speed Steel

Tech Support