VP-Gold Drill, Powder HSS for Heat Treated Steel, Medium Type VPH-GDN (VPH-GDN-4)

VP-Gold Drill, Powder HSS for Heat Treated Steel, Medium Type VPH-GDN VPH-GDN-4
  • Volume Discount

Product Details:

Manufacturer part number: VPH-GDN-4

Brand: OSG

Price: 27.42

Delivery time: 6 Days


Technical Data:

Hole diameter (drill diameter) Dc: 4 mm

Groove Length L: 33 mm

Overall Length L: 65 mm

Shank diameter: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPH-GDN-4

Part Number
VPH-GDN-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)

27.42 €

1 Available 6 Days 433654

Loading...

  1. 1

Basic information

Tool Material Type High-grade Powdered High-Speed Steel Shank Type Straight shank Coating Y/N Available
Coating Type Other With/without Oil Hole N/A Permissible values of the outer diameter and the diameter h8
Torsional Angle(°) 30 Shank Accuracy h7 Surface Treatment V coated

Tech Support