JIS Vise A Type A150

JIS Vise A Type A150
【Product Specifications】
・Model number: A150
・Mouth width: 153
・Mouth opening: 150
・Mouth depth: 100
・Weight (kg): 36

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-8282-04

Part Number
1-8282-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,546.99 €

1 13 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360