Abrasive Block Containing Diamond Abrasive Grain ASD-0001(0 - 1μm)

Abrasive Block Containing Diamond Abrasive Grain ASD-0001(0 - 1μm)
【Product Specifications】
・Model number: ASD-0001(0 - 1μm)
・Size (mm): 30 x 27 x 20
・Material: Artificial diamond, fats and oils
・Capacity: 20g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3-5089-01

Part Number
3-5089-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.72 €

1 17 Days

Loading...

  1. 1

This page is Abrasive Block Containing Diamond Abrasive Grain ASD-0001(0 - 1μm), part number 3-5089-01.
You can find the detail information about specifications and dimensions on part number 3-5089-01.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360