Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSXVL4060-4D
Blade diameter (D)(φ) | 6 | work material | General Steel / Quenched and tempered steel / High Hardness Steel: to HRC55 / Cast Iron | Blade length (ℓ)(mm) | 24 |
---|---|---|---|---|---|
Number of flutes(sheet) | 4 | Type | Long-Neck Square | Coating | For General Steels (AlCrN, etc.) |
Shank diameter (d)(mm) | 6 | Overall Length (L)(mm) | 60 | Machining Application | Side / Groove |
Blade tip shape | Sharp Edge | Torsion Angle (θ) | Variable lead | Coating Details | GSXⅡ |
Shank diameter tolerance | h6 | Torsion Angle details(°) | 41~43 | Outer Diameter Tolerance | 0.015~0 |