Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SGPO5M0.8R
Part Number
|
---|
SGPO5M0.8R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.81 € | 1 | 6 Days | M5 | 0.8 | 60 | 5.5 | REG P3 | 16 | 3 | 25 | 3.9 |
Loading...
Screw Types | Meter | Chamfer threads | 5 | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | Available | Surface Treatment | TiCN |
This page is SG Point Tap SGPO, part number SGPO5M0.8R.
You can find the detail information about specifications and dimensions on part number SGPO5M0.8R.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
shank diameter Ds(mm)
Class TAP Limit
Thread Length l(mm)
Number of Grooves Flutes
Under-head Length Ln(mm)
Neck diameter dn(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SGPO10M0.75R |
SGPO10M1.25R |
SGPO10M1.5R |
SGPO6M0.5R |
SGPO6M0.75R |
SGPO6M1R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.06 € | 1 | 6 Days | - | 0.75 | - | 7 | REG P3 | 24 | 3 | - | - | ||
49.14 € | 1 | 6 Days | M10 | 1.25 | 75 | 7 | REG P3 | 24 | 3 | - | - | ||
49.14 € | 1 | 6 Days | M10 | 1.5 | 75 | 7 | REG P4 | 24 | 3 | - | - | ||
43.85 € | 1 | 6 Days | M6 | 0.5 | - | 6 | REG P3 | 19 | 3 | 30 | 4.7 | ||
39.11 € | 1 | 6 Days | M6 | 0.75 | - | 6 | REG P3 | 19 | 3 | 30 | 4.7 | ||
31.25 € | 1 | 6 Days | M6 | 1 | 62 | 6 | REG P3 | 19 | 3 | 30 | 4.7 |