Centering Gauge

Centering Gauge
  • Volume Discount
Centering gauge, a centering classic. Additionally, three-dimensional measurement such as inner diameter, outer diameter, steps and circles can be performed at high accuracy.
When the probe is mounted onto the spindle and then brought into contact with the workpiece, the LED emits light and measurement can be done easily.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S-0616
S-0616NM
S-1016
S-1016NM
S-1016W4
S-2016
S-2016NM
S-3216
S-3216NM
S-4216
S-4216NM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L
(mm)
A
(mm)
B
(mm)
C
(mm)
Tip diameter
(mm)
With non-magnetic stylus Mass
(g)
Note

362.69 €

1 Available 7 Days φ6139403434φ10NA200-

451.04 €

1 7 Days φ6139403434φ10Available200-

317.90 €

1 Available 7 Days φ10147404734φ10NA220-

392.51 €

1 Available 7 Days φ10147404734φ10Available220-

314.27 €

1 Available 7 Days -----φ4 and φ10NA-2 Level Type Probe (S-1016 Special Specifications)

318.46 €

1 Available 7 Days φ20156405134φ10NA310-

393.07 €

1 Available 7 Days φ20156405134φ10Available310-

256.76 €

1 Available 7 Days φ32166406140φ10NA520-

394.39 €

1 Available 7 Days φ32166406140φ10Available520-

348.48 €

1 Available 7 Days φ42189408453φ10NA1400-

405.70 €

1 Available 7 Days φ42189408453φ10Available1400-

Loading...

  1. 1

Basic information

Product Category Measuring equipment Applicable Manufacturing Machinery (main unit) Machining Centers Battery (included) R1 Manganese Battery (UM-5), 2 pcs

Tech Support