Low Noise Night For Cutting Reinforced Concrete

Low Noise Night For Cutting Reinforced Concrete
· Same sharpness but with an added low-noise function
· Improved long life performance
[Features]
· Its special substrate reduces noise and prevents the generation of harsh high-pitched frequencies during cutting.
· Uses high strength diamonds with the diamond later increased by 30%. Features a tip height of 8 mm.
· By employing a turbo tip (uneven tip), the contact surface area with the work material is minimal, the resistance on the tip reduced and the cutting ability improved.
[Applications]
· For cutting reinforced (10-mm rebar) concrete and granite.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LT-S4
LT-S5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Hole Diameter
(mm)
Included ring
(mm)

90.83 €

1 6 Days 1052015

134.77 €

1 6 Days 1252220

Loading...

  1. 1

Basic information

Wheel Type Segment Type Application For concrete, mortar Blade thickness(mm) 2
Tip Height(mm) 8

Tech Support