Precision Cutting Grinding Stone【25 Pieces Per Package】

Precision Cutting Grinding Stone
[Features]
· Versatile type most suitable for cutting of a wide range of ferrous materials ranging from hardened steel to mild steel, working especially well for hardened steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A100P15005

Part Number
A100P15005
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

228.50 €

25 Pieces Per Package

1 pack 9 Days

Loading...

  1. 1

Basic information

Product Type Flat work material General steel Outer Diameter(mm) 150
Blade thickness(mm) 0.5 Internal Diameter(mm) 25.4

This page is Precision Cutting Grinding Stone, part number A100P15005.
You can find the detail information about specifications and dimensions on part number A100P15005.

Tech Support