Roll Material Stand (W1,200 Size) (Part Numbers)

Roll Material Stand (W1,200 Size)

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Makes it easy to cut hard-to-handle roll materials during packaging work.
· Material holding bar and cutter guide for clean cutting.
· Standard Equipment: Cutter guide, core rod set
· Roll Material Size: up to 540 ø × L 1,200 mm (also available as a set of two L 600 mm rolls)
· Roll Weight: Up to 10 kg
· Color: Silky white
· Assembly required
· Powder coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RS-1200N

Part Number
RS-1200N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

304.28 €

1 8 Days

Loading...

  1. 1

Basic information

Product Type Cushioning Material Related Products Main Body Dimensions(mm) 1247×560×1549 Total Uniform Load Capacity(kg) 64 (Including self-weight)
Caster 40φ Rubber Caster with Stopper Mass(g) 20900

Tech Support