[For Notebook Computer ] Inner Bag EA927AN-3A

[For Notebook Computer ] Inner Bag EA927AN-3A
【Product Specifications】
・Correspondence PC… To 15.6 Inch Laptop computer
・Size…Outside Dim :About 435(W)×25(D)×320(H)mm、Inside Dim :About 405(W)×40(D)×295(H)mm(※Reference Accommodation The size )
・Material …The surface :PVC 、Lining :Polyester 、Core Material :Low rebellion. Polyurethane
・The surface Processing …Water-Repellent Processing
・The front Surface Pocket …Tablet Pocket ×1Addapted
・Weight …About 400g
・Color…Black
・15.6 Inch Size Less Laptop computer Correspondence 、Shock absorption Power Excellent Inner Bag “ZEROSHOCK“ 。
・Wavy Low-resilience Polyurethane (low-resilience Wavy Foam) Absorbs Impacts Effectively.
・Lighter Weight Is Realized By Reducing Volume While Maintaining Thickness That SecurelyAbsorbs External Impacts.
・Product The front Surface 、12.5 Inch Less Tablet Receipted Tablet Pocket Addapted。
・The Inner Side Of The Case Is Laid With Velvet Type Material Which Would Not Damage The Contents.
・Opening and shutting Smooth PCTurnover Double 10X950Mm Fastener (Olive Drab/1Pcs) 。
・The Surface Of The Case Uses Highly Water-repellent And Luxurious-looking Polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA927AN-3A

Part Number
EA927AN-3A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.68 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360