Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GFW309MOL-1.2-12.5
Product Type | Welding wire | Wire Diameter(mm) | 1.2 | JIS Standard | TS309LMo-FB0 equivalent |
---|---|---|---|---|---|
AWS Standard | E309LMoT0-1 Equivalent | Mechanical property: 0.2% yield stress(MPa) | 515 (Example, JIS standard: -) | Mechanical property: Tensile strength(MPa) | 686 (example, JIS standard: 520:≤) |
Mechanical property: 5D elongation(%) | 30.0 (example, JIS standard: 15:≤) | Authorized by the Classification Society of Japan | NK、LR、ABS、NV、BV、GL | Amount Of Content | 1 Box (12.5 kg) |
Applications and Special Features | It has similar characteristics as GFW309 Mo, but is used for first layer welding when applying the first layer of SUS316L clad steel or 316L clad metal because its carbon content has been reduced to 0.04% or less. | Ferrite Quantity: (method) Schaeffler Diagram(%) | 18.3 (Example) | Ferrite Quantity: (method) DeLong Diagram(FN) | 18< (Example) |
Ferrite Quantity: (method) Ferrite Scope(%) | 25 (Example) |