Stainless Steel Wire MG308

Stainless Steel Wire MG308
  • Volume Discount
[Features]
Wire type: solid
[Applications]
Stainless steel wire for EN 1.4301 Equiv. (sintered).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MG308-1.0-12.5
MG308-1.2-12.5
MG308-1.6-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)

476.42 €

1 Available 8 Days 1

466.29 €

1 Available 8 Days 1.2

445.64 €

1 Available 8 Days 1.6

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard YS308 equivalent AWS Standard ER308 Equivalent
Amount Of Content 1 Box (12.5 kg) Applications and Special Features For SUS304

Tech Support