Stainless Steel Wire MG308L (MG308L-1.0-12.5)

Stainless Steel Wire MG308L MG308L-1.0-12.5
  • Volume Discount

Product Details:

Manufacturer part number: MG308L-1.0-12.5

Brand: TASETO

Price: 489.47

Delivery time: 8 Days


Technical Data:

Wire Diameter: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MG308L-1.0-12.5

Part Number
MG308L-1.0-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)

489.47 €

1 Available 8 Days 1

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard YS308L equivalent AWS Standard ER308L Equivalent
Authorized by the Classification Society of Japan NK、ABS Amount Of Content 1 Box (12.5 kg) Applications and Special Features For SUS304L

Tech Support