Stainless Steel Wire MG309L

Stainless Steel Wire MG309L
  • Volume Discount
[Features]
Welding wire for welding dissimilar materials with carbon steel for stainless steel309.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MG309L-1.0-12.5
MG309L-1.2-12.5
MG309L-1.6-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)

541.98 €

1 Available 8 Days 1

520.24 €

1 Available 8 Days 1.2

509.38 €

1 Available 8 Days 1.6

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard YS309L equivalent AWS Standard ER309L Equivalent
Amount Of Content 1 Box (12.5 kg) Applications and Special Features For SUS309, dissimilar metal welding, and carbon steel

Tech Support