Stainless Steel TIG Rod TG-309L

Stainless Steel TIG Rod TG-309L
  • Volume Discount
Welding material used for the same applications as TG309, such as welding dissimilar materials with carbon steel, low-alloy steel and stainless steel. Low carbon content, also suitable for underlaying in build-up welding of low carbon stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TG-309L-1.2-5
TG-309L-1.6-5
TG-309L-2.0-5
TG-309L-2.4-5
TG-309L-2.6-5
TG-309L-3.2-5
TG-309L-4.0-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Current range, lower
(A)

200.13 €

1 Available 8 Days 1.250~120

191.43 €

1 Available 8 Days 1.650~120

189.99 €

1 Available 8 Days 2100–200

186.37 €

1 Available 8 Days 2.4100–200

186.37 €

1 Available 8 Days 2.6100–200

182.02 €

1 Available 8 Days 3.2150~250

180.57 €

1 Available 8 Days 4150~250

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000 JIS Standard YS309L equivalent
AWS Standard ER309L Equivalent Mechanical property: 0.2% yield stress(MPa) 419 (Example) Mechanical property: Tensile strength(MPa) 588 (Example)
Mechanical property: 4D elongation(%) 39.5 (Example) Identification Color End Surface: Yellow Green Amount Of Content 1 Box (5 kg)
Applications and Special Features Welding material used like TG309 in dissimilar metal welding between carbon steel, low alloy steel and stainless steel. Low carbon content, is also suitable for underlying in a build-up welding of low carbon stainless steel.

Tech Support