Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TG-309MO-1.2-5 |
TG-309MO-1.6-5 |
TG-309MO-2.0-5 |
TG-309MO-2.4-5 |
TG-309MO-2.6-5 |
TG-309MO-3.2-5 |
TG-309MO-4.0-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | Current range, lower (A) | |
---|---|---|---|---|---|---|
371.07 € | 1 | Available | 8 Days | 1.2 | 50~120 | |
352.96 € | 1 | Available | 8 Days | 1.6 | 50~120 | |
348.61 € | 1 | Available | 8 Days | 2 | 100–200 | |
343.54 € | 1 | Available | 8 Days | 2.4 | 100–200 | |
343.54 € | 1 | Available | 8 Days | 2.6 | 100–200 | |
339.19 € | 1 | Available | 8 Days | 3.2 | 150~250 | |
334.84 € | 1 | Available | 8 Days | 4 | 150~250 |
Loading...
Product Type | Welding rod | Pole length(mm) | 1000 | JIS Standard | YS309Mo equivalent |
---|---|---|---|---|---|
AWS Standard | ER309Mo Equivalent | Mechanical property: 0.2% yield stress(MPa) | 489 (Example) | Mechanical property: Tensile strength(MPa) | 680 (Example) |
Mechanical property: 4D elongation(%) | 34.6 (Example) | Identification Color | End Surface: Silver | Amount Of Content | 1 Box (5 kg) |
Applications and Special Features | Stainless steel welding material possessing a composition of 25Cr-12Ni-2Mo. Superior resistance to cracking through the addition of Mo. Used for build-up molding when performing 316 stainless steel overlaying welding and dissimilar welding of carbon steel/low-alloy steel and stainless steel. |