Aluminum TIG Welding Rod A5356【10 Pieces Per Package】 (A5356BY-2.0-5)

Aluminum TIG Welding Rod A5356 A5356BY-2.0-5

Product Details:

Manufacturer part number: A5356BY-2.0-5

Brand: NIKKEI SANGYO

Price: 122.29

Delivery time: 6 Days


Technical Data:

Pole diameter: 2 mm

Thickness: 2.0 or more mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A5356BY-2.0-5

Part Number
A5356BY-2.0-5
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Thickness
(mm)

122.29 €

10 Pieces Per Package

1 pack 6 Days 22.0 or more

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000±5 Material Aluminum

Tech Support