Manufacturer part number: A4043BY-2.0-5
Brand: NIKKEI SANGYO
Price: 119.88 €
Delivery time: 7 Days
Pole diameter: 2 mm
Thickness: 2.0 or more mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A4043BY-2.0-5
Product Type | Welding rod | Pole length(mm) | 1000±5 | Material | Aluminum |
---|