Ultra-Hard Rotary Bar Type D A Series Spiral Cut (S)

Ultra-Hard Rotary Bar Type D A Series Spiral Cut (S)
[Features]
· This provides a smoother finishing surface compared to Master Cut, with less clogging than Master Cut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D-1S
D-2S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter
(mm)

22.84 €

1 12 Days φ3.0

22.84 €

1 12 Days φ2.4

Loading...

  1. 1

Basic information

Product Type Shank diameter 3 mm Blade tip shape Spiral cut Shape Ball Type
Shower Material All Carbide Overall Length(mm) 38

Tech Support