Ultra-Hard Rotary Bar Type U C Series Master Cut

Ultra-Hard Rotary Bar Type U C Series Master Cut
[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
U-105
U-111
U-121
U-141
U-161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shower Material blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)

53.63 €

1 12 Days All Carbideφ6.01650.8

60.64 €

1 12 Days -φ 7.922-

66.79 €

1 12 Days -φ9.530-

94.35 €

1 12 Days -φ12.733-

119.00 €

1 12 Days -φ 15.936-

Loading...

  1. 1

Basic information

Product Type Shank diameter 6 mm Blade tip shape Cross Cut Shape Cone Rounded Tip Type
Shank length(mm) 45 Blade angle(°) 14

Tech Support