[Features] · Dielectric multi-layer mirror available in a lineup of various wavelengths and possessing extremely high reflective characteristics. · Laser line dielectric multilayer film mirror with reflection zones matching various laser wavelengths. · Achieves a high degree of reflectance, so that even if multiple mirrors are reflected, the loss is small; ideal as a mirror for steering laser beams. · As a dielectric multilayer mirror, its mirror surface is not easily scratched and can be cleaned. · Because the film is not absorbent, it does not change over time and can withstand continuous laser irradiation. · When using at an incident angle of 0° or 45° or less, use the 0°-45° propagating film plane mirror (TFVM). · A surface accuracy guaranteed mirror (HTFM) that guarantees its surface accuracy after coating is also available. · * Reflection wavelength characteristics may vary depending on the polarization state of incident beams for dielectric multi-layer film. · * P polarization has lower reflectance and a narrower reflection band than S polarization. · * Reflectance for the specification shows average reflectance values of P polarization and S polarization. · * Reflectance may decrease when used with an incident angle other than 45°. · * When used at incompatible wavelengths, the reflectance may decrease. [Product Specifications] · [<45° Multi-Layered Dielectric Flat Mirror for Incidence> Common Specifications] · Material: BK7 (TFM-157 only, CaF2 Crystal) · Coating: Dielectric Multilayer Film · Incidence Angle: 45° ±3° · Substrate Surface Accuracy: λ/10, Optical Polishing (TFM-157) · Parallelism: < 3' · Scratch-Dig: 10-5 (TFM-157: 40-20) · Effective Diameter: 90% of External Diameter · [Individual Specifications] · Compatible Wavelength: 266 nm · Outer diameter φD: φ50 mm · Thickness t: 8 mm · Reflectance: >99.2% · Laser Yield Strength*: 2 J/cm2 · Rear Surface: Polished Surface · * Laser Pulse Width 10 ns, Repetition Frequency 20 Hz