Metal Brush, Wheel, Stainless Steel ⌀10

Metal Brush, Wheel, Stainless Steel ⌀10
  • Volume Discount
[Features]
· A brush with excellent durability, as well as heat and abrasion resistance, useful for a wade range of applications.
· Various wire diameters are available.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel, aluminum, copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FC5201

Part Number
FC5201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

83.33 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Wheel Brush Brush Long(mm) 1 Outer Diameter(mm) 10
Wire diameter(mm) 0.08 Shaft Diameter(mm) 2.34 Shaft length(mm) 37
Max. Rotational Speed(rpm) 16000 Hair material Stainless Steel

This page is Metal Brush, Wheel, Stainless Steel ⌀10, part number FC5201.
You can find the detail information about specifications and dimensions on part number FC5201.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360