Diamond File, Semicircle

Diamond File, Semicircle
[Features]
· A diamond file electrodeposited with fine quality diamond abrasive grains that have been selected carefully.
· Excellent in abrasion resistance, no shape change, suitable for precision machining.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, and Copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RD5661
RD5662
RD5663
RD5664
RD5665
RD5666
RD5667
RD5668
RD5669
RD5670
RD5671
RD5672
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Particle Size
(#)
Blade Length
(mm)
Blade Width
(mm)
Thickness
(mm)

55.21 €

2 10 Days 175140404.81.6

55.21 €

2 6 Days 175270404.81.6

56.66 €

2 10 Days 175140505.91.8

56.66 €

2 6 Days 175270505.91.8

70.56 €

2 10 Days 175140606.82.1

70.56 €

2 6 Days 175270606.82.1

87.61 €

2 6 Days 2001407082.4

87.61 €

2 6 Days 2002707082.4

70.56 €

2 10 Days 185170507.62.8

70.56 €

2 10 Days 185270507.62.8

81.53 €

2 10 Days 200170509.63.1

81.53 €

2 10 Days 200270509.63.1

Loading...

  1. 1

Basic information

Type Diamond Electrodeposition File Product Type Taper Type Shape Semi-Circular

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360