Tool Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSXT950
TSXT950BK
TSXT950SV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case color

1,126.84 €

1 10 Days Red

1,126.84 €

1 10 Days Matte Black

1,126.84 €

1 10 Days Silver

Loading...

  1. 1

Basic information

Tool set and tool box only Tool set Tool set type Chest Type Case Size (Frontage x Depth x Height)(mm) 508×232×302
Set Content(Point) 87 Insertion Angle(mm) 9.5 / 12.7 Mass(g) 22,000/Set, 27,000/Cabin
Supplementary explanation Tool cabinet (TC1701BU)

Tech Support