Resin On-Vehicle Case(4 Pcs) EA960AB-18

Resin On-Vehicle Case(4 Pcs) EA960AB-18
  • Volume Discount
【Product Specifications】
・Material …Polypropylene
・Accessories …Dashboard ×1Sheet
・Without Key Hole
・Compatible Model …Station Wagon
・Suitable for using sub-trunk.
・size …1150×350×280(H)mm
・Weight …3.9kg
・Qty. Per Unit …1 Pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA960AB-18

Part Number
EA960AB-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.31 €

1 Available 7 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360