Tool Set (Single Door Type Plastic Hard Case EKP-5 Type)

Tool Set (Single Door Type Plastic Hard Case EKP-5 Type)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· The most important set contents are carefully selected for the kit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK34010PS

Part Number
SK34010PS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

496.63 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Tool set and tool box only Tool set Tool set type Single opening portable type Set Content(Point) 40
Case color Red Insertion Angle(mm) 9.5 sq. Mass(g) 4,500

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360