Roller Cabinet (8-Tier 8-Drawer)

Roller Cabinet (8-Tier 8-Drawer)
  • Volume Discount
[Features]
Compact yet with improved storage capacity. Features a unique trapezoidal form with excellent usability
By combining a cabinet and a chest into a single unit, any excess structures are rendered unnecessary, and volume efficiency is drastically improved. The top drawer is easy to access thanks to its overall height; a value which was calculated using the average height of Japanese men and women. The top portion of the main body has a unique trapezoidal form. Since the drawers open like in a tiered stand, all the stored items can be seen at a glance. In order to prevent the cabinet from tipping over, the center of gravity for drawer tiers 1 through 3 is towards the back. The drawers for tiers 4 through 8 employ a safety lock mechanism that only allows 1 drawer to be opened at a time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EKX-118

Part Number
EKX-118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,059.13 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Mass(g) 260 Width(mm) 156 Height(mm) 50
Overall Length(mm) 260 Trusco Code 807-0706 Capacity(l) 1.6
Plate Thickness(mm) 0.5 Main Body Material SUS304

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360