Stainless Steel Parts Tray Set TYKPT4A

Stainless Steel Parts Tray Set TYKPT4A

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· A set comprising of 1 each of the YKPT-20, 26, 33 and 40 and of partitioning for the YKPYT-20.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TYKPT4A
TYKPT4B
TYKPT5A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool set and tool box only Tool set type Case color Insertion Angle
(mm)
Mass
(g)
Width
(mm)
Height
(mm)
Overall Length
(mm)
Trusco Code Capacity
(l)
Plate Thickness
(mm)
Main Body Material

136.62 €

1 10 Days --------807-0789---

118.48 €

1 10 Days Tool setDouble open portable typeSilver12.712,500-------

142.31 €

1 10 Days ----74024066400807-08195.80.6SUS304

Loading...

  1. 1

Tech Support