Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TYKPT4A |
TYKPT4B |
TYKPT5A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool set and tool box only | Tool set type | Case color | Insertion Angle (mm) | Mass (g) | Width (mm) | Height (mm) | Overall Length (mm) | Trusco Code | Capacity (l) | Plate Thickness (mm) | Main Body Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.49 € | 1 | 10 Days | - | - | - | - | - | - | - | - | 807-0789 | - | - | - | ||
118.48 € | 1 | 10 Days | Tool set | Double open portable type | Silver | 12.7 | 12,500 | - | - | - | - | - | - | - | ||
120.31 € | 1 | 10 Days | - | - | - | - | 740 | 240 | 66 | 400 | 807-0819 | 5.8 | 0.6 | SUS304 |
Loading...
Configure
Basic Attributes
Tool set and tool box only
Tool set type
Case color
Insertion Angle(mm)
Mass(g)
Width(mm)
Height(mm)
Overall Length(mm)
Trusco Code
Capacity(l)
Plate Thickness(mm)
Type
Filter by standard shipping days
Optional Attributes