NK Type Waterproof Carrying Case, No Interior Sponge

NK Type Waterproof Carrying Case, No Interior Sponge

Click on this image to zoom in.

Click on this image to zoom in.

  • NK903B
  • NK903B
  • NK903Y
  • NK903Y
  • NK904B
  • NK904B
  • NK904Y
  • NK904Y
  • Volume Discount
[Features]
A waterproof carrying case with a robust and sophisticated design that is easy to carry around.
Ideal for storing electrical and precision equipment such as measuring instruments, cameras, broadcasting equipment, electric tools and medical equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NK903B
NK903Y
NK904B
NK904Y
NK905Y
NK910B
NK915B
NK915Y
NK920B
NK930B
NK930Y
NK933B
NK940B
NK945B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCase color Mass
(g)
External Dimensions (L x W x H)
(mm)
Internal dimensions (l x w x h)
(mm)
Color Details Material Operating Temperature Range
(°C)
Supplement

94.71 €

1 7 Days 10Black600231×173×97180×114×79-Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60-

94.71 €

1 Available 7 Days 10Other600231×173×97180×114×79YellowCover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60-

106.86 €

1 7 Days 10Black700259×201×114200×135×94-Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60-

106.86 €

1 7 Days 10Other700259×201×114200×135×94YellowCover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60-

126.20 €

1 Available 7 Days 10Other1600318×257×152220×170×131.5YellowCover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60-

136.42 €

1 Available 5 Days 10Black1400363×282×120320×210×95.5-Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60-

199.35 €

1 Available 5 Days 10Black2100400×307×173320×210×152-Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60Luster pattern on 2 hinge side corners. This is due to characteristics of reinforced PP and resin flow during molding. Does not affect strength of the case.

199.35 €

1 Available 6 Days 10Other2100400×307×173320×210×152YellowCover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60Luster pattern on 2 hinge side corners. This is due to characteristics of reinforced PP and resin flow during molding. Does not affect strength of the case.

248.15 €

1 Available 5 Days 10Black2400424×340×173360×240×152-Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60Luster pattern on 2 hinge side corners. This is due to characteristics of reinforced PP and resin flow during molding. Does not affect strength of the case.

295.81 €

1 Available 7 Days 10Black3400503×406×193430×310×171-Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60Luster pattern on 2 hinge side corners. This is due to characteristics of reinforced PP and resin flow during molding. Does not affect strength of the case.

295.81 €

1 Available 7 Days 10Other3400503×406×193430×310×171YellowCover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60Luster pattern on 2 hinge side corners. This is due to characteristics of reinforced PP and resin flow during molding. Does not affect strength of the case.

329.26 €

1 Available 7 Days 10Black3,900503 × 409 × 254430 × 300 × 233-Cover base: reinforced PP; latch: Nylon 66; handle grip: elastomer; internal pressure adjustment valve: Nylon 66 PTFE; hinge pin: stainless steel; waterproof packing: EPDM-20 to 60-

326.29 €

1 Available 7 Days 10Black3900557×429×216480×320×197-Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60Luster pattern on 2 hinge side corners. This is due to characteristics of reinforced PP and resin flow during molding. Does not affect strength of the case.

374.44 €

1 Available 7 Days 10Black5000638×505×224530×400×202-Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60Luster pattern on 2 hinge side corners. This is due to characteristics of reinforced PP and resin flow during molding. Does not affect strength of the case.

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case RoHS Compliant
Protection Grade IP65

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360