NK Type Waterproof Carrying Case No Inner Sponge

NK Type Waterproof Carrying Case No Inner Sponge

Click on this image to zoom in.

Click on this image to zoom in.

  • NK945B
  • NK945B
  • NK945Y
  • NK945Y
[Features]
Material: Reinforced PP (Polypropylene)
Waterproof, portable carrying case, with a sturdy and sophisticated design.
It is suitable for storage of measuring instruments, cameras, broadcasting equipment, electric tools, medical equipment and other electric and precision equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK945Y

Part Number
NK945Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

374.44 €

1 7 Days 10

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case Case color Other
Mass(g) 5000 External Dimensions (L x W x H)(mm) 638×505×224 Internal dimensions (l x w x h)(mm) 530×400×202
RoHS Compliant Color Details Yellow Material Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM
Protection Grade IP65 Operating Temperature Range(°C) -20 – 60 Supplement Luster pattern on 2 hinge side corners. This is due to characteristics of reinforced PP and resin flow during molding. Does not affect strength of the case.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360