Saber Saw Blade (25 Pcs.)

Saber Saw Blade (25 Pcs.)
  • Volume Discount
[Features]
· Cuts iron, stainless steel or thin-walled pipes without breaking.
· Tough bimetal blade: The flexible spring steel-made back part and the high-hardness cobalt high-speed steel-made blade part are electron-beam welded.
· The blade part consists of 8% cobalt, giving it excellent wear resistance.
· Contains 25 pcs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

58173/25

Part Number
58173/25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

122.74 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Number of Teeth 14T Blade tip material Bimetal Application Iron and Steel / Stainless Steel
Overall Length(mm) 200 Thickness(mm) 0.9 Width(mm) 20
JAN Code 4545301058740

Tech Support