Straight Drill (Circularity ・High Durability )[HSS ] EA824BM-10.5

Straight Drill (Circularity ・High Durability )[HSS ] EA824BM-10.5
【Product Specifications】
・(Ultra Musashi )
・Material …HSS (High-Speed Steel )
・Tip has a narrow path drill, and the second step circumference blade does end mill cutting.
・By two steps of cutting that combined an end mill with a centering drill, high efficiency is possible.
・Cutting edge Dia. …10.5
・Full length …137
・Groove Length …100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA824BM-10.5

Part Number
EA824BM-10.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.09 €

1 9 Days

Loading...

  1. 1

This page is Straight Drill (Circularity ・High Durability )[HSS ] EA824BM-10.5, part number EA824BM-10.5.
You can find the detail information about specifications and dimensions on part number EA824BM-10.5.

Tech Support