Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PV-20
Part Number
|
---|
PV-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detail type | Overall length (mm) | Width (mm) | Height (mm) | Mouth opening (mm) | Mouth width (mm) | Mouth depth (mm) | Precision | Width of sub-groove (mm) | Depth of sub-groove (mm) | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
590.36 € | 1 | 7 Days | - | 65 | 25 | 30 | 20 | 25 | 10 | Parallelism/squareness: within 0.002 mm | 1.5 | 1.5 | 0.3 |
Loading...
Material | SKS-3 | Quenching hardness | HRC62° |
---|
This page is Precision Vise SKS-3, part number PV-20.
You can find the detail information about specifications and dimensions on part number PV-20.
Configure
Basic Attributes
Detail type
Type
Overall length(mm)
Width(mm)
Height(mm)
Mouth opening(mm)
Mouth width(mm)
Mouth depth(mm)
Precision
Width of sub-groove(mm)
Depth of sub-groove(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PV-100N |
PV-120N |
PV-35N |
PV-50N |
PV-75LDN |
PV-75N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detail type | Overall length (mm) | Width (mm) | Height (mm) | Mouth opening (mm) | Mouth width (mm) | Mouth depth (mm) | Precision | Width of sub-groove (mm) | Depth of sub-groove (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,369.13 € | 1 | 7 Days | - | 195 | 75 | 65 | 100 | 75 | 30 | Parallelism/squareness: within 0.002 mm | - | - | 4.4 | ||
1,592.23 € | 1 | 9 Days | - | 220 | 90 | 80 | 120 | 90 | 40 | Parallelism/squareness: within 0.003 mm | - | - | 7.2 | ||
668.44 € | 1 | 7 Days | - | 85 | 37 | 37 | 35 | 37 | 15 | Parallelism/squareness: within 0.002 mm | - | - | 0.6 | ||
833.72 € | 1 | 7 Days | - | 105 | 45 | 45 | 50 | 45 | 20 | Parallelism/squareness: within 0.002 mm | - | - | 1.0 | ||
1,947.14 € | 1 | 10 Days | Deep jaw vise | 195 | 100 | - | 75 | 100 | 60 | Parallelism/squareness: within 0.003 mm | - | - | 9.3 | ||
1,014.22 € | 1 | 7 Days | - | 170 | 55 | 60 | 75 | 65 | 30 | Parallelism/squareness: within 0.002 mm | - | - | 3.0 |